VM Flat Transparent Screw Cover Type 4X, 7.00x5.03x5.02, Lt Gray, Polyester, CT
VM Flat Transparent Screw Cover Type 4X, 7.00x5.03x5.02, Lt Gray, Polyester, CT
Catalog#: VM755CT
The VM Series enclosure is designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control boxes in wet, dusty and corrosive environments.
Industry Standards
UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E192121
cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E192121
Enclosure flammability per UL 508A
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Details
Resources
Related Accessories
Features
- Enclosures are maintenance free and corrosion resistant
- Bases and covers are made from a polyester, polycarbonate material blend that can withstand continuous temperatures up to 280°F (138°C)
- Transparent covers are made from polycarbonate that withstands continuous temperatures from -13°F to +104°F (-25°C to +40°C)
- Cover screw holes in corners are outside of the gasketed area
- Continuous gaskets made of polyurethane foam ensure optimal integrity
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.