RVJ Raised Opaque Cover Type 4X, 17.32x15.32x6.67, Lt Gray, FRP, NHWPL
RVJ Raised Opaque Cover Type 4X, 17.32x15.32x6.67, Lt Gray, FRP, NHWPL
Catalog#: RVJ1614NHWPL2
RVJ enclosures are designed for use as electrical junction boxes in highly corrosive environments and provide protection for equipment and operators from indirect electrical contact.
Industry Standards
UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E192121
cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E192121
Enclosure flammability per UL 508A
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Details
Resources
Related Accessories
Features
- Available sized from 6x6 (152x152mm) to 30x24 (762x610mm)
- All VJ enclosures were designed to meet the Joint Industrial Council (JIC) standards in the United States
- Enclosures are maintenance free and corrosion resistant
- Made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP)
- Withstand continuous temperatures from 58°F to 302°F (-50°C to 150°C) and momentary exposure to temperatures up to 392°F (200°C)
- Polyurethane foam-in-place gasket
- Molded mounting flanges and cover corner ribs increase enclosure strength
- Enclosures can be modified to customer specifications
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.