$2,429.29

PSG3040A

PSG3040A Gasket Window Cover NEMA 4X Enclosures with 3 Point Latching Mechanism

Exterior Dimensions: 29.53 x 39.37 x 12.60

Interior Dimensions: 29.28 x 39.12 x 12.35

For technical drawings, 3d models, data sheets and more, visit our Resources page.

Description

PSG3040A Gasket Window Cover NEMA 4X Enclosures with 3 Point Latching Mechanism

Polysafe PSG enclosures are highly effective at protecting electrical and electronic controls. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.

Exterior Dimensions: 29.53 x 39.37 x 12.60

Interior Dimensions: 29.28 x 39.12 x 12.35

Material: Fiberglass Reinforced Polyester (FRP)

NEMA Type 4X: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (windblown dust); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow, splashing water, and hose directed water); that provides an additional level of protection against corrosion; and that will be undamaged by the external formation of ice on the enclosure.

Industry Standards:

NEMAType 3, 3R, 4, 4X, 12, 13

U Type 3, 3R, 4, 4X, 12, 13

CSA Type 3, 3R, 4, 4X, 12, 13

IEC 60529, IP65

For technical drawings, 3d models, data sheets and more, visit our Resources page.