PolySafe Flat Cover with Bonded Window Type 4X, 39.37x39.37x12.60, Lt Gray, Fiberglass, A
PolySafe Flat Cover with Bonded Window Type 4X, 39.37x39.37x12.60, Lt Gray, Fiberglass, A
Catalog#: PSB4040A
Polysafe enclosures are highly effective at protecting electrical and electronic controls. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.
Industry Standards
UL Listed Types 3, 3R, 3S, 4, 4X, 12, 13
CSA 3, 3R, 3S, 12, 13
Details
Resources
Features
- Enclosures are maintenance free and corrosion resistant
- Bases and covers are hot compression molded from halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C) and momentary exposure to 392°F (200°C)
- Windows are made from 1/4” transparent Lexan
- Can be coupled in height, width and depth for wall mounting and freestanding units
- Standard 3 or 5 point latching mechanism (dependant on size
- All enclosures can be easily modified to customer specifications
- Gaskets are made from continuously poured polyurethane foam
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Additional Reference
Approval Agency Certificate
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.