$64.56

MBG080535ABSCT

MBG080535ABSCT Opaque Cover NEMA 4X Enclosure with 4 Stainless Steel Corner Screws

Exterior Dimensions: 7.95 x 4.80 x 3.54

Interior Dimensions: 7.73 x 4.54 x 3.22

For technical drawings, 3d models, data sheets and more, visit our Resources page.

Description

MBG080535ABSCT Opaque Cover NEMA 4X Enclosure with 4 Stainless Steel Corner Screws

MultiboxG ABSCT enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments.

Exterior Dimensions: 7.95 x 4.80 x 3.54

Interior Dimensions: 7.73 x 4.54 x 3.22

Material: ABS Plastic

NEMA Type 4X: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (windblown dust); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow, splashing water, and hose directed water); that provides an additional level of protection against corrosion; and that will be undamaged by the external formation of ice on the enclosure.

Industry Standards:

NEMA Type 3, 3R, 4, 4X, 12, 13

IEC 60529, IP67

For technical drawings, 3d models, data sheets and more, visit our Resources page.