$32.70

MBG030302PCCT

MBG030302PCCT Opaque Cover NEMA 4X Enclosure with 4 Stainless Steel Corner Screws

Exterior Dimensions: 3.31 x 3.23 x 2.17

Interior Dimensions: 3.05 x 2.97 x 1.84

For technical drawings, 3d models, data sheets and more, visit our Resources page.

Description

MBG030302PCCT Opaque Cover NEMA 4X Enclosure with 4 Stainless Steel Corner Screws

MultiboxG PCCT enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments.

Exterior Dimensions: 3.31 x 3.23 x 2.17

Interior Dimensions: 3.05 x 2.97 x 1.84

Material: Polycarbonate

NEMA Type 4X: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (windblown dust); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow, splashing water, and hose directed water); that provides an additional level of protection against corrosion; and that will be undamaged by the external formation of ice on the enclosure.

Industry Standards:

NEMA Type 3, 3R, 4, 4X, 12, 13

UL Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP67

For technical drawings, 3d models, data sheets and more, visit our Resources page.