Description
MBG030302ABS Opaque Cover NEMA 4X Enclosure with 4 Stainless Steel Corner Screws
MultiboxG ABS enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments.
Exterior Dimensions: 3.31 x 3.23 x 2.17
Interior Dimensions: 3.05 x 2.97 x 1.84
Material: ABS Plastic
NEMA Type 4X: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (windblown dust); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow, splashing water, and hose directed water); that provides an additional level of protection against corrosion; and that will be undamaged by the external formation of ice on the enclosure.
Industry Standards:
NEMA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP67
For technical drawings, 3d models, data sheets and more, visit our Resources page.