$65.75

MB070403PCCT

MB070403PCCT Transparent Cover NEMA 4X Enclosure with 4 Corner Screws

Exterior Dimensions: 7.08 x 3.70 x 3.18

Interior Dimensions: 6.85 x 3.46 x 2.72

For technical drawings, 3d models, data sheets and more, visit our Resources page.

Description

MB070403PCCT Transparent Cover NEMA 4X Enclosure with 4 Corner Screws

Multibox PCCT enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments.

Exterior Dimensions: 7.08 x 3.70 x 3.18

Interior Dimensions: 6.85 x 3.46 x 2.72

Material: Polycarbonate

NEMA Type 4X: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (windblown dust); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow, splashing water, and hose directed water); that provides an additional level of protection against corrosion; and that will be undamaged by the external formation of ice on the enclosure.

Industry Standards:

NEMA Type 3, 3R, 4, 4X, 12, 13

IEC 60529, IP66

For technical drawings, 3d models, data sheets and more, visit our Resources page.