Skip to main content

Please Select Your Country/Language Preferences

ARIA Front Plate, 38.98x30.00x0.08, Mill, Aluminum

  • For use with ARIA Enclosures
  • Convenient way to mount conrols and instruments toward the front of ARIA enclosures
  • Front plates available in two different material
Show More

Catalog #:

AFP4032A

ARIA Front Plate

PRODUCT ATTRIBUTES

  • Height: 38.98 in / 990 mm
  • Width: 30 in / 762 mm
  • Depth: 0.08 in / 2 mm
  • Material: Aluminum
  • Finish: Mill
  • Color: Unpainted
  • Thickness: 0.08 in / 2 mm
  • Weight: 8.96 lb

ADDITIONAL PRODUCT DETAILS

ARIA Front Plates provide a convenient way to install controls and instruments toward the front of the enclosure while providing access and security.

BULLETIN NUMBER

AR2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.