$256.99

CVJ806NHWLL1

CVJ806NHWLL1 Clearview Window Cover NEMA 4X Enclosure with 1 Stainless Steel Twist Latch and Nonmetallic Hinges

Exterior Dimensions: 9.32 x 7.32 x 4.92

Interior Dimensions: 8 x 6 x 4.64

For technical drawings, 3d models, data sheets and more, visit our Resources page.

Description

CVJ806NHWLL1 Clearview Window Cover NEMA 4X Enclosure with 1 Stainless Steel Twist Latch and Nonmetallic Hinges

CVJ enclosures are designed for use as electrical junction boxes in highly corrosive environments and provide protection for equipment and operators from indirect electrical contact.

Exterior Dimensions: 9.32 x 7.32 x 4.92

Interior Dimensions: 8 x 6 x 4.64

Material: Fiberglass Reinforced Polyester (FRP)

NEMA Type 4X: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (windblown dust); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow, splashing water, and hose directed water); that provides an additional level of protection against corrosion; and that will be undamaged by the external formation of ice on the enclosure.

Industry Standards:
NEMA Type 3, 3R, 4, 4X, 12, 13
UL Type 3, 3R, 4, 4X, 12, 13
CSA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66

For technical drawings, 3d models, data sheets and more, visit our Resources page.