APO DT Trnsp Hngd Scr Cvr Insp Wdw Blk Insrt, 11.89x11.89x1.77, Smooth, Fiberglass
- Available sized from 12” x 7” to 24” x 12” (H x W)
- DT Covers are maintenance free and corrosion resistant
- Frames are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C)
- Inspection windows are made from transparent polycarbonate that can withstand continuous temperatures to 248°F (120°C)
- Included thumb screw inserts allow quick window opening for access to interior component
- Gaskets are made from continuously poured polyurethane foam
PRODUCT ATTRIBUTES
- Height: 11.89 in / 302 mm
- Width: 11.89 in / 302 mm
- Depth: 1.77 in / 45 mm
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Weight: 2.27 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Additional Reference
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
APO DT Covers are designed for use as inspection windows in highly corrosive environments where easy viewing and access is essential.
BULLETIN NUMBER
AP2
Industry Standards
Homologué UL, types 3, 3R, 4, 4X, 13
Certificación UL tipos 3, 3R, 4, 4X, 13
UL Listed Types 3, 3R, 4, 4X , 13
UL Listed Types 3, 3R, 4, 4X, 13
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |