VM Valox® 357U NEMA 4X enclosures
When operating in tough conditions, the protection of vital equipment is essential. Failure of these devices can cause unwanted downtime or endanger employees and the environment. Better defend your critical assets from the elements with VM Valox® 357U NEMA 4X enclosures from Vynckier Enclosure Systems.
Vynckier enclosures protect costly electrical and electronic components from wet and/or corrosive environments to hazardous or corrosive applications, our range of standard and custom UL-, IP-, and NEMA-rated electrical enclosure solutions can meet your needs.
Benefits of VM Valox Enclosure Systems
An enclosure is a cabinet for electrical or electronic equipment to mount circuits, switches, knobs, and displays. Occasionally called a housing or box, it prevents electrical shock to equipment users and safeguards contents from the environment. Additional advantages of the Vynckier VM 357U NEMA 4X enclosure with Valox covers includes:
- Maintenance-free
- Corrosion-resistant
- Flame Retardant, Self-extinguishing, per UL 94
- Protects against water, oils, coolants, dirt, and dust
- Prevents incidental contact with internal equipment
- Keeps the enclosed equipment in good and functioning condition
VM Valox® 357U NEMA 4X modular fiberglass electrical enclosures from Vynckier are designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings, electrical control enclosures, and push-button housings for wet, dusty, and corrosive environments.
VM Enclosure Design
Vynckier offers an extensive range of NEMA 4X electrical enclosures with Valox covers, which help protect electrical components from damage. Built from high-quality materials using precision manufacturing methods, they stand up to the most severe operating environments.
- Bases and opaque covers are manufactured using Valox® 357U
- Transparent covers are made from transparent polycarbonate
- Knockouts in the base facilitate conduit entry
- Cover screw holes in corners are outside of the gasketed area
- Continuous gaskets made of polyurethane foam guarantee optimal integrity
- All enclosures can be easily modified to customer specifications.
VM Valox NEMA Enclosure Applications
All VM Valox® series enclosure systems have a 4X rating from NEMA, or the National Electrical Manufacturers Association. A NEMA 4X rating means the enclosure has been rigorously tested to ensure optimum performance in outdoor use and offers a superior level of protection against corrosion and extreme conditions. A NEMA 4X rating makes Vynckier VM Valox® series enclosures perfect for a variety of applications.
- Indoor or outdoor use
- Offshore operations
- Protection against windblown dust and rain
- Hygienic environments
- Protection from splashing water and hose-directed water
- Hazardous conditions
Bases and opaque covers are made from VM Valox® 357U, a thermoplastic polyester resin that has high strength, flame retardancy, and chemical resistance. With outstanding physical and electrical properties, it’s ideal for housing electrical components. VM Valox® 357U can withstand continuous temperatures up to 280 degrees Fahrenheit, or 138 degrees Celsius.
For applications that demand the utmost protection from surrounding conditions but require visual access to the equipment contained within the enclosure, transparent covers are available. These covers are made from clear polycarbonate, which is easy to see through and simple to clean. Robust and stiff, they can withstand continuous temperatures from -13 to 104 degrees Fahrenheit or -25 degrees Celsius to 40 degrees Celsius.
Custom Electrical Enclosure Systems
If you frequently buy standard electrical enclosures and boxes, you know many options are available. However, standard or off-the-shelf products aren’t always best. Vynckier offers a full suite of services developed to help clients obtain the right electrical enclosure system for their application.
- UL 508A
- Holes and cutouts
- Printing
- Painting
Additional cutouts, holes, and tapped holes can improve application versatility and performance. Standard enclosures don’t always have the required amount of cutouts or holes, or those features are located in the wrong place.
Another common modification is special paints and finishes, which can be beneficial for branding purposes. Standard enclosures tend to be basic gray colors that blend into their surroundings and go unnoticed. Make your enclosure stand out with custom paint options and finishes from Vynckier.
Your Electrical Enclosure Solutions Provider
At Vynckier, client satisfaction is paramount. We know that a subpar electrical enclosure system can hurt job site performance.
That’s why our staff approaches each order with a quality-first mindset. Material is acquired from reputable suppliers, and compliance is verified upon arrival. Quality control personnel use precise testing and inspection equipment to ensure every electrical enclosure produced surpasses customer specifications. All orders are audited for accuracy before shipment.
Contact us to learn more about VM Valox® and 357U NEMA enclosures or view the available products below: