PolySafe Fiberglass (FRP) NEMA 4X Enclosures
Non-metallic Large Fiberglass Electrical Enclosures
Applications
PolySafe large fiberglass 4x electrical enclosures are highly effective at protecting electrical and electronic controls. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.
Features
Enclosures are maintenance free and corrosion resistant.
Bases and covers are hot compression molded from halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C) and momentary exposure to 392°F (200°C).
Windows are made from 1/4” transparent Lexan.
Color: RAL7035 (light grey).
Can be coupled in height, width and depth for wall mounting and freestanding units.
Standard 3 or 5 point latching mechanism (dependant on size).
All enclosures can be easily modified to customer specifications.
Gaskets are made from continuously poured polyurethane foam.
* Prefix
PS: Flat opaque cover
PSB: Flat cover with bonded window
PSG: Flat cover with gasketed window
** Suffix
A: Stainless steel pinned hinges and 3 or 5 point latching mechanism with full turn standard handle
/2A: Stainless steel pinned hinges, two doors and 3 or 5 point latching mechanism with full turn standard handle
/2LA: Stainless steel pinned hinges, two lateral doors and 3 or 5 point latching mechanism with full turn standard handle
DFR: Front and rear doors installed
E1: One extension collar installed
E2: Two extension collars installed
/2A available on 3050, 4040, 4050 and 5040 enclosures
/2LA available on 5040 enclosures
Industry Standards:
NEMA Type 3, 3R, 4, 4X, 12, 13
UL Type 3, 3R, 4, 4X, 12, 13
CSA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP65
Advanced Enclosure Search
Enclosure Size
10"x6" (0)
10"x7" (0)
10"x8" (0)
12"x10" (0)
12"x12" (0)
12"x7" (0)
12"x8" (0)
12"x9" (0)
14"x10" (0)
14"x12" (0)
16"x12" (0)
16"x14" (0)
18"x16" (0)
19"x12" (0)
2.5"x2.5" (0)
20"x16" (0)
20"x20" (3)
20"x30" (3)
22"x12" (0)
24"x12" (0)
24"x14" (0)
24"x16" (0)
24"x24" (0)
28"x20" (0)
30"x20" (3)
30"x30" (3)
30"x40" (3)
30"x50" (0)
33"x25" (0)
4"x3" (0)
4"x4" (0)
40"x20" (3)
40"x30" (3)
40"x32" (0)
40"x40" (5)
40"x50" (1)
5"x3" (0)
5"x4" (0)
5"x5" (0)
50"x30" (3)
50"x40" (0)
6"x3" (0)
6"x5" (0)
6"x6" (0)
7"x3" (0)
7"x4" (0)
7"x5" (0)
7"x6" (0)
7"x7" (0)
8"x5" (0)
8"x6" (0)
9"x3" (0)
Cover Style
Bonded window cover (10)
Clearview window cover (0)
Flat opaque cover (9)
Gasket window cover (11)
Inspection window (0)
Raised bonded window cover (0)
Raised opaque cover (0)
Transparent cover (0)
Latching System
1 point latching mechanism (0)
2 point latching mechanism (0)
3 point latching mechanism (6)
5 point latching mechanism (24)
Non-metallic corner screws (0)
Snap-on (0)
Stainless steel corner screws (0)
Stainless steel padlock latch (0)
Stainless steel quick release corner screws (0)
Stainless steel twist latch (0)
Exterior Height
10 (0)
10.31 (0)
10.75 (0)
10.83 (0)
10.85 (0)
10.98 (0)
11.32 (0)
11.7 (0)
11.89 (0)
12.4 (0)
12.75 (0)
13.32 (0)
13.57 (0)
13.78 (0)
14.21 (0)
14.65 (0)
14.75 (0)
14.92 (0)
15.32 (0)
16.3 (0)
16.34 (0)
16.75 (0)
17.32 (0)
17.72 (0)
18.07 (0)
18.75 (0)
18.86 (0)
19 (0)
19.2 (0)
19.32 (0)
19.69 (6)
2.55 (0)
20.28 (0)
20.7 (0)
20.87 (0)
21.32 (0)
21.65 (0)
21.9 (0)
21.97 (0)
22.57 (0)
22.69 (0)
22.8 (0)
23.74 (0)
24.21 (0)
25.59 (0)
27.17 (0)
28.94 (0)
29.53 (9)
3.31 (0)
3.7 (0)
3.75 (0)
31.1 (0)
32.87 (0)
38.98 (0)
39.37 (12)
4.33 (0)
4.36 (0)
4.63 (0)
4.8 (0)
4.88 (0)
40.75 (0)
49.21 (3)
5.03 (0)
5.11 (0)
5.5 (0)
6.28 (0)
6.38 (0)
6.72 (0)
6.75 (0)
7 (0)
7.08 (0)
7.31 (0)
7.32 (0)
7.95 (0)
8.75 (0)
9 (0)
9.09 (0)
9.32 (0)
9.41 (0)
9.5 (0)
9.84 (0)
9.92 (0)
Exterior Width
10 (0)
10.32 (0)
10.81 (0)
10.83 (0)
10.88 (0)
11.32 (0)
11.89 (0)
12.4 (0)
12.8 (0)
12.88 (0)
13.32 (0)
13.55 (0)
13.78 (0)
14.25 (0)
14.65 (0)
14.88 (0)
15.32 (0)
16.34 (0)
17.32 (0)
17.72 (0)
18.19 (0)
19.69 (9)
2.55 (0)
21.06 (0)
21.65 (0)
21.9 (0)
22.13 (0)
22.79 (0)
23.74 (0)
25 (0)
29.53 (12)
3.06 (0)
3.18 (0)
3.23 (0)
3.38 (0)
3.7 (0)
30 (0)
32.87 (0)
39.37 (8)
4.1 (0)
4.33 (0)
4.63 (0)
4.8 (0)
4.88 (0)
4.89 (0)
49.21 (1)
5.03 (0)
5.11 (0)
5.47 (0)
5.5 (0)
5.68 (0)
5.75 (0)
5.91 (0)
5.94 (0)
5.98 (0)
6.28 (0)
6.38 (0)
6.88 (0)
7 (0)
7.09 (0)
7.17 (0)
7.32 (0)
8.25 (0)
8.46 (0)
8.88 (0)
9 (0)
9.13 (0)
9.32 (0)
9.84 (0)
Exterior Depth
0.06 (0)
0.08 (0)
0.1875 (0)
0.25 (0)
0.3125 (0)
0.5 (0)
0.52 (0)
1.77 (0)
1.93 (0)
10.63 (0)
11.08 (0)
11.57 (0)
11.81 (0)
12.6 (30)
12.60 (0)
2.17 (0)
2.25 (0)
2.6 (0)
2.95 (0)
3.02 (0)
3.18 (0)
3.35 (0)
3.54 (0)
3.61 (0)
3.9 (0)
4.02 (0)
4.33 (0)
4.37 (0)
4.72 (0)
4.9 (0)
4.92 (0)
5.02 (0)
5.43 (0)
5.5 (0)
5.50 (0)
5.6 (0)
6.02 (0)
6.32 (0)
6.5 (0)
6.6 (0)
6.67 (0)
6.69 (0)
6.93 (0)
6.99 (0)
7.05 (0)
7.11 (0)
8.26 (0)
9.06 (0)
9.58 (0)
Interior Height
10 (0)
10.82 (0)
11.1 (0)
11.61 (0)
12 (0)
13.86 (0)
13.98 (0)
14 (0)
14.83 (0)
16 (0)
18 (0)
18.4 (0)
18.75 (0)
19.44 (6)
19.92 (0)
2.32 (0)
2.75 (0)
21.14 (0)
22.7 (0)
22.91 (0)
26.57 (0)
29.28 (9)
3.05 (0)
3.09 (0)
3.46 (0)
3.7 (0)
30.78 (0)
39.12 (12)
39.16 (0)
4.02 (0)
4.09 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (3)
6 (0)
6.06 (0)
6.12 (0)
6.37 (0)
6.54 (0)
6.65 (0)
6.85 (0)
7.73 (0)
7.81 (0)
8 (0)
8.64 (0)
8.81 (0)
8.94 (0)
9.65 (0)
9.76 (0)
Interior Width
10 (0)
10.63 (0)
11.1 (0)
12 (0)
13.86 (0)
14 (0)
14.58 (0)
15.92 (0)
16 (0)
18.5 (0)
19.44 (9)
2.32 (0)
2.59 (0)
2.72 (0)
2.73 (0)
2.75 (0)
2.82 (0)
2.84 (0)
2.97 (0)
22.44 (0)
22.91 (0)
29.28 (12)
3.46 (0)
3.7 (0)
3.91 (0)
30.28 (0)
39.12 (8)
4.06 (0)
4.09 (0)
4.5 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (1)
5.13 (0)
5.16 (0)
5.71 (0)
6 (0)
6.1 (0)
6.54 (0)
6.65 (0)
6.69 (0)
6.75 (0)
6.85 (0)
6.93 (0)
8 (0)
8.86 (0)
9.76 (0)
Interior Depth
1.01 (0)
1.77 (0)
1.84 (0)
10.39 (0)
11.12 (0)
11.57 (0)
12.35 (30)
2.13 (0)
2.48 (0)
2.63 (0)
2.72 (0)
2.95 (0)
3.02 (0)
3.07 (0)
3.22 (0)
3.31 (0)
3.33 (0)
3.43 (0)
3.72 (0)
3.82 (0)
4 (0)
4.4 (0)
4.64 (0)
4.72 (0)
5 (0)
5.15 (0)
5.27 (0)
5.72 (0)
5.91 (0)
6.27 (0)
6.38 (0)
6.41 (0)
6.43 (0)
8.82 (0)
9.33 (0)
show blocks helper
Enclosure Size
10"x6" (0)
10"x7" (0)
10"x8" (0)
12"x10" (0)
12"x12" (0)
12"x7" (0)
12"x8" (0)
12"x9" (0)
14"x10" (0)
14"x12" (0)
16"x12" (0)
16"x14" (0)
18"x16" (0)
19"x12" (0)
2.5"x2.5" (0)
20"x16" (0)
20"x20" (3)
20"x30" (3)
22"x12" (0)
24"x12" (0)
24"x14" (0)
24"x16" (0)
24"x24" (0)
28"x20" (0)
30"x20" (3)
30"x30" (3)
30"x40" (3)
30"x50" (0)
33"x25" (0)
4"x3" (0)
4"x4" (0)
40"x20" (3)
40"x30" (3)
40"x32" (0)
40"x40" (5)
40"x50" (1)
5"x3" (0)
5"x4" (0)
5"x5" (0)
50"x30" (3)
50"x40" (0)
6"x3" (0)
6"x5" (0)
6"x6" (0)
7"x3" (0)
7"x4" (0)
7"x5" (0)
7"x6" (0)
7"x7" (0)
8"x5" (0)
8"x6" (0)
9"x3" (0)
Cover Style
Bonded window cover (10)
Clearview window cover (0)
Flat opaque cover (9)
Gasket window cover (11)
Inspection window (0)
Raised bonded window cover (0)
Raised opaque cover (0)
Transparent cover (0)
Latching System
1 point latching mechanism (0)
2 point latching mechanism (0)
3 point latching mechanism (6)
5 point latching mechanism (24)
Non-metallic corner screws (0)
Snap-on (0)
Stainless steel corner screws (0)
Stainless steel padlock latch (0)
Stainless steel quick release corner screws (0)
Stainless steel twist latch (0)
Exterior Height
10 (0)
10.31 (0)
10.75 (0)
10.83 (0)
10.85 (0)
10.98 (0)
11.32 (0)
11.7 (0)
11.89 (0)
12.4 (0)
12.75 (0)
13.32 (0)
13.57 (0)
13.78 (0)
14.21 (0)
14.65 (0)
14.75 (0)
14.92 (0)
15.32 (0)
16.3 (0)
16.34 (0)
16.75 (0)
17.32 (0)
17.72 (0)
18.07 (0)
18.75 (0)
18.86 (0)
19 (0)
19.2 (0)
19.32 (0)
19.69 (6)
2.55 (0)
20.28 (0)
20.7 (0)
20.87 (0)
21.32 (0)
21.65 (0)
21.9 (0)
21.97 (0)
22.57 (0)
22.69 (0)
22.8 (0)
23.74 (0)
24.21 (0)
25.59 (0)
27.17 (0)
28.94 (0)
29.53 (9)
3.31 (0)
3.7 (0)
3.75 (0)
31.1 (0)
32.87 (0)
38.98 (0)
39.37 (12)
4.33 (0)
4.36 (0)
4.63 (0)
4.8 (0)
4.88 (0)
40.75 (0)
49.21 (3)
5.03 (0)
5.11 (0)
5.5 (0)
6.28 (0)
6.38 (0)
6.72 (0)
6.75 (0)
7 (0)
7.08 (0)
7.31 (0)
7.32 (0)
7.95 (0)
8.75 (0)
9 (0)
9.09 (0)
9.32 (0)
9.41 (0)
9.5 (0)
9.84 (0)
9.92 (0)
Exterior Width
10 (0)
10.32 (0)
10.81 (0)
10.83 (0)
10.88 (0)
11.32 (0)
11.89 (0)
12.4 (0)
12.8 (0)
12.88 (0)
13.32 (0)
13.55 (0)
13.78 (0)
14.25 (0)
14.65 (0)
14.88 (0)
15.32 (0)
16.34 (0)
17.32 (0)
17.72 (0)
18.19 (0)
19.69 (9)
2.55 (0)
21.06 (0)
21.65 (0)
21.9 (0)
22.13 (0)
22.79 (0)
23.74 (0)
25 (0)
29.53 (12)
3.06 (0)
3.18 (0)
3.23 (0)
3.38 (0)
3.7 (0)
30 (0)
32.87 (0)
39.37 (8)
4.1 (0)
4.33 (0)
4.63 (0)
4.8 (0)
4.88 (0)
4.89 (0)
49.21 (1)
5.03 (0)
5.11 (0)
5.47 (0)
5.5 (0)
5.68 (0)
5.75 (0)
5.91 (0)
5.94 (0)
5.98 (0)
6.28 (0)
6.38 (0)
6.88 (0)
7 (0)
7.09 (0)
7.17 (0)
7.32 (0)
8.25 (0)
8.46 (0)
8.88 (0)
9 (0)
9.13 (0)
9.32 (0)
9.84 (0)
Exterior Depth
0.06 (0)
0.08 (0)
0.1875 (0)
0.25 (0)
0.3125 (0)
0.5 (0)
0.52 (0)
1.77 (0)
1.93 (0)
10.63 (0)
11.08 (0)
11.57 (0)
11.81 (0)
12.6 (30)
12.60 (0)
2.17 (0)
2.25 (0)
2.6 (0)
2.95 (0)
3.02 (0)
3.18 (0)
3.35 (0)
3.54 (0)
3.61 (0)
3.9 (0)
4.02 (0)
4.33 (0)
4.37 (0)
4.72 (0)
4.9 (0)
4.92 (0)
5.02 (0)
5.43 (0)
5.5 (0)
5.50 (0)
5.6 (0)
6.02 (0)
6.32 (0)
6.5 (0)
6.6 (0)
6.67 (0)
6.69 (0)
6.93 (0)
6.99 (0)
7.05 (0)
7.11 (0)
8.26 (0)
9.06 (0)
9.58 (0)
Interior Height
10 (0)
10.82 (0)
11.1 (0)
11.61 (0)
12 (0)
13.86 (0)
13.98 (0)
14 (0)
14.83 (0)
16 (0)
18 (0)
18.4 (0)
18.75 (0)
19.44 (6)
19.92 (0)
2.32 (0)
2.75 (0)
21.14 (0)
22.7 (0)
22.91 (0)
26.57 (0)
29.28 (9)
3.05 (0)
3.09 (0)
3.46 (0)
3.7 (0)
30.78 (0)
39.12 (12)
39.16 (0)
4.02 (0)
4.09 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (3)
6 (0)
6.06 (0)
6.12 (0)
6.37 (0)
6.54 (0)
6.65 (0)
6.85 (0)
7.73 (0)
7.81 (0)
8 (0)
8.64 (0)
8.81 (0)
8.94 (0)
9.65 (0)
9.76 (0)
Interior Width
10 (0)
10.63 (0)
11.1 (0)
12 (0)
13.86 (0)
14 (0)
14.58 (0)
15.92 (0)
16 (0)
18.5 (0)
19.44 (9)
2.32 (0)
2.59 (0)
2.72 (0)
2.73 (0)
2.75 (0)
2.82 (0)
2.84 (0)
2.97 (0)
22.44 (0)
22.91 (0)
29.28 (12)
3.46 (0)
3.7 (0)
3.91 (0)
30.28 (0)
39.12 (8)
4.06 (0)
4.09 (0)
4.5 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (1)
5.13 (0)
5.16 (0)
5.71 (0)
6 (0)
6.1 (0)
6.54 (0)
6.65 (0)
6.69 (0)
6.75 (0)
6.85 (0)
6.93 (0)
8 (0)
8.86 (0)
9.76 (0)
Interior Depth
1.01 (0)
1.77 (0)
1.84 (0)
10.39 (0)
11.12 (0)
11.57 (0)
12.35 (30)
2.13 (0)
2.48 (0)
2.63 (0)
2.72 (0)
2.95 (0)
3.02 (0)
3.07 (0)
3.22 (0)
3.31 (0)
3.33 (0)
3.43 (0)
3.72 (0)
3.82 (0)
4 (0)
4.4 (0)
4.64 (0)
4.72 (0)
5 (0)
5.15 (0)
5.27 (0)
5.72 (0)
5.91 (0)
6.27 (0)
6.38 (0)
6.41 (0)
6.43 (0)
8.82 (0)
9.33 (0)