ARIA Fiberglass (FRP) NEMA 4X Enclosures
Non-metallic Industrial Fiberglass Electrical Enclosures
Applications
ARIA industrial non-metallic fiberglass 4x electrical enclosures feature a contoured body that provides an attractive and contemporary appearance. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.
Features
Enclosures are maintenance free and corrosion resistant.
Bases and covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (-50°C to 70°C) and momentary exposure to 302°F (150°C).
Windows are made from 1/4” transparent Lexan.
4 threaded studs are molded in for attachment of mounting plates and frames.
All enclosures can be easily modified to customer specifications.
Gaskets are made from continuously poured polyurethane foam.
* Prefix
AN : Flat opaque cover
ANB : Flat cover with bonded window
ANG : Flat cover with gasketed window
** Suffix
No Suffix: Molded non-metallic hinges and 3 point latching mechanism with quarter turn slot handle
PL: Molded non-metallic hinges and stainless steel padlock twist latches
Industry Standards:
NEMA Type 3, 3R, 4, 4X, 12, 13
UL Type 3, 3R, 4, 4X, 12, 13
CSA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Advanced Enclosure Search
Enclosure Size
10"x6" (0)
10"x7" (0)
10"x8" (0)
12"x10" (0)
12"x12" (0)
12"x7" (0)
12"x8" (6)
12"x9" (0)
14"x10" (0)
14"x12" (0)
16"x12" (6)
16"x14" (0)
18"x16" (0)
19"x12" (0)
2.5"x2.5" (0)
20"x16" (6)
20"x20" (0)
20"x30" (0)
22"x12" (0)
24"x12" (0)
24"x14" (0)
24"x16" (6)
24"x24" (0)
28"x20" (6)
30"x20" (0)
30"x30" (0)
30"x40" (0)
30"x50" (0)
33"x25" (6)
4"x3" (0)
4"x4" (0)
40"x20" (0)
40"x30" (0)
40"x32" (6)
40"x40" (0)
40"x50" (0)
5"x3" (0)
5"x4" (0)
5"x5" (0)
50"x30" (0)
50"x40" (0)
6"x3" (0)
6"x5" (0)
6"x6" (0)
7"x3" (0)
7"x4" (0)
7"x5" (0)
7"x6" (0)
7"x7" (0)
8"x5" (0)
8"x6" (0)
9"x3" (0)
Cover Style
Bonded window cover (14)
Clearview window cover (0)
Flat opaque cover (14)
Gasket window cover (14)
Inspection window (0)
Raised bonded window cover (0)
Raised opaque cover (0)
Transparent cover (0)
Latching System
1 point latching mechanism (6)
2 point latching mechanism (0)
3 point latching mechanism (15)
5 point latching mechanism (0)
Non-metallic corner screws (0)
Snap-on (0)
Stainless steel corner screws (0)
Stainless steel padlock latch (21)
Stainless steel quick release corner screws (0)
Stainless steel twist latch (0)
Exterior Height
10 (0)
10.31 (0)
10.75 (0)
10.83 (0)
10.85 (0)
10.98 (4)
11.32 (0)
11.7 (0)
11.89 (0)
12.4 (6)
12.75 (0)
13.32 (0)
13.57 (0)
13.78 (3)
14.21 (0)
14.65 (0)
14.75 (0)
14.92 (4)
15.32 (0)
16.3 (0)
16.34 (6)
16.75 (0)
17.32 (0)
17.72 (3)
18.07 (0)
18.75 (0)
18.86 (4)
19 (0)
19.2 (0)
19.32 (0)
19.69 (0)
2.55 (0)
20.28 (6)
20.7 (0)
20.87 (0)
21.32 (0)
21.65 (3)
21.9 (0)
21.97 (0)
22.57 (0)
22.69 (0)
22.8 (4)
23.74 (0)
24.21 (6)
25.59 (3)
27.17 (4)
28.94 (6)
29.53 (3)
3.31 (0)
3.7 (0)
3.75 (0)
31.1 (4)
32.87 (6)
38.98 (7)
39.37 (0)
4.33 (0)
4.36 (0)
4.63 (0)
4.8 (0)
4.88 (0)
40.75 (6)
49.21 (0)
5.03 (0)
5.11 (0)
5.5 (0)
6.28 (0)
6.38 (0)
6.72 (0)
6.75 (0)
7 (0)
7.08 (0)
7.31 (0)
7.32 (0)
7.95 (0)
8.75 (0)
9 (0)
9.09 (0)
9.32 (0)
9.41 (0)
9.5 (0)
9.84 (3)
9.92 (0)
Exterior Width
10 (0)
10.32 (4)
10.81 (0)
10.83 (0)
10.88 (0)
11.32 (0)
11.89 (0)
12.4 (6)
12.8 (0)
12.88 (0)
13.32 (0)
13.55 (0)
13.78 (6)
14.25 (8)
14.65 (0)
14.88 (0)
15.32 (0)
16.34 (12)
17.32 (0)
17.72 (3)
18.19 (4)
19.69 (0)
2.55 (0)
21.06 (6)
21.65 (3)
21.9 (0)
22.13 (4)
22.79 (0)
23.74 (0)
25 (6)
29.53 (0)
3.06 (0)
3.18 (0)
3.23 (0)
3.38 (0)
3.7 (0)
30 (7)
32.87 (6)
39.37 (0)
4.1 (0)
4.33 (0)
4.63 (0)
4.8 (0)
4.88 (0)
4.89 (0)
49.21 (0)
5.03 (0)
5.11 (0)
5.47 (0)
5.5 (0)
5.68 (0)
5.75 (0)
5.91 (3)
5.94 (0)
5.98 (0)
6.28 (0)
6.38 (4)
6.88 (0)
7 (0)
7.09 (0)
7.17 (0)
7.32 (0)
8.25 (0)
8.46 (6)
8.88 (0)
9 (0)
9.13 (0)
9.32 (0)
9.84 (3)
Exterior Depth
0.06 (7)
0.08 (21)
0.1875 (21)
0.25 (0)
0.3125 (0)
0.5 (0)
0.52 (0)
1.77 (0)
1.93 (0)
10.63 (6)
11.08 (0)
11.57 (0)
11.81 (12)
12.6 (0)
12.60 (0)
2.17 (0)
2.25 (0)
2.6 (0)
2.95 (0)
3.02 (0)
3.18 (0)
3.35 (0)
3.54 (0)
3.61 (0)
3.9 (0)
4.02 (0)
4.33 (0)
4.37 (0)
4.72 (0)
4.9 (0)
4.92 (0)
5.02 (0)
5.43 (0)
5.5 (0)
5.50 (0)
5.6 (0)
6.02 (0)
6.32 (0)
6.5 (0)
6.6 (0)
6.67 (0)
6.69 (12)
6.93 (0)
6.99 (0)
7.05 (0)
7.11 (0)
8.26 (0)
9.06 (12)
9.58 (0)
Interior Height
10 (0)
10.82 (6)
11.1 (0)
11.61 (0)
12 (0)
13.86 (0)
13.98 (0)
14 (0)
14.83 (6)
16 (0)
18 (0)
18.4 (0)
18.75 (6)
19.44 (0)
19.92 (0)
2.32 (0)
2.75 (0)
21.14 (0)
22.7 (6)
22.91 (0)
26.57 (6)
29.28 (0)
3.05 (0)
3.09 (0)
3.46 (0)
3.7 (0)
30.78 (6)
39.12 (0)
39.16 (6)
4.02 (0)
4.09 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
6 (0)
6.06 (0)
6.12 (0)
6.37 (0)
6.54 (0)
6.65 (0)
6.85 (0)
7.73 (0)
7.81 (0)
8 (0)
8.64 (0)
8.81 (0)
8.94 (0)
9.65 (0)
9.76 (0)
Interior Width
10 (0)
10.63 (6)
11.1 (0)
12 (0)
13.86 (0)
14 (0)
14.58 (12)
15.92 (0)
16 (0)
18.5 (6)
19.44 (0)
2.32 (0)
2.59 (0)
2.72 (0)
2.73 (0)
2.75 (0)
2.82 (0)
2.84 (0)
2.97 (0)
22.44 (6)
22.91 (0)
29.28 (0)
3.46 (0)
3.7 (0)
3.91 (0)
30.28 (6)
39.12 (0)
4.06 (0)
4.09 (0)
4.5 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
5.13 (0)
5.16 (0)
5.71 (0)
6 (0)
6.1 (0)
6.54 (0)
6.65 (0)
6.69 (6)
6.75 (0)
6.85 (0)
6.93 (0)
8 (0)
8.86 (0)
9.76 (0)
Interior Depth
1.01 (0)
1.77 (0)
1.84 (0)
10.39 (6)
11.12 (0)
11.57 (12)
12.35 (0)
2.13 (0)
2.48 (0)
2.63 (0)
2.72 (0)
2.95 (0)
3.02 (0)
3.07 (0)
3.22 (0)
3.31 (0)
3.33 (0)
3.43 (0)
3.72 (0)
3.82 (0)
4 (0)
4.4 (0)
4.64 (0)
4.72 (0)
5 (0)
5.15 (0)
5.27 (0)
5.72 (0)
5.91 (0)
6.27 (0)
6.38 (12)
6.41 (0)
6.43 (0)
8.82 (12)
9.33 (0)
show blocks helper
Enclosure Size
10"x6" (0)
10"x7" (0)
10"x8" (0)
12"x10" (0)
12"x12" (0)
12"x7" (0)
12"x8" (6)
12"x9" (0)
14"x10" (0)
14"x12" (0)
16"x12" (6)
16"x14" (0)
18"x16" (0)
19"x12" (0)
2.5"x2.5" (0)
20"x16" (6)
20"x20" (0)
20"x30" (0)
22"x12" (0)
24"x12" (0)
24"x14" (0)
24"x16" (6)
24"x24" (0)
28"x20" (6)
30"x20" (0)
30"x30" (0)
30"x40" (0)
30"x50" (0)
33"x25" (6)
4"x3" (0)
4"x4" (0)
40"x20" (0)
40"x30" (0)
40"x32" (6)
40"x40" (0)
40"x50" (0)
5"x3" (0)
5"x4" (0)
5"x5" (0)
50"x30" (0)
50"x40" (0)
6"x3" (0)
6"x5" (0)
6"x6" (0)
7"x3" (0)
7"x4" (0)
7"x5" (0)
7"x6" (0)
7"x7" (0)
8"x5" (0)
8"x6" (0)
9"x3" (0)
Cover Style
Bonded window cover (14)
Clearview window cover (0)
Flat opaque cover (14)
Gasket window cover (14)
Inspection window (0)
Raised bonded window cover (0)
Raised opaque cover (0)
Transparent cover (0)
Latching System
1 point latching mechanism (6)
2 point latching mechanism (0)
3 point latching mechanism (15)
5 point latching mechanism (0)
Non-metallic corner screws (0)
Snap-on (0)
Stainless steel corner screws (0)
Stainless steel padlock latch (21)
Stainless steel quick release corner screws (0)
Stainless steel twist latch (0)
Exterior Height
10 (0)
10.31 (0)
10.75 (0)
10.83 (0)
10.85 (0)
10.98 (4)
11.32 (0)
11.7 (0)
11.89 (0)
12.4 (6)
12.75 (0)
13.32 (0)
13.57 (0)
13.78 (3)
14.21 (0)
14.65 (0)
14.75 (0)
14.92 (4)
15.32 (0)
16.3 (0)
16.34 (6)
16.75 (0)
17.32 (0)
17.72 (3)
18.07 (0)
18.75 (0)
18.86 (4)
19 (0)
19.2 (0)
19.32 (0)
19.69 (0)
2.55 (0)
20.28 (6)
20.7 (0)
20.87 (0)
21.32 (0)
21.65 (3)
21.9 (0)
21.97 (0)
22.57 (0)
22.69 (0)
22.8 (4)
23.74 (0)
24.21 (6)
25.59 (3)
27.17 (4)
28.94 (6)
29.53 (3)
3.31 (0)
3.7 (0)
3.75 (0)
31.1 (4)
32.87 (6)
38.98 (7)
39.37 (0)
4.33 (0)
4.36 (0)
4.63 (0)
4.8 (0)
4.88 (0)
40.75 (6)
49.21 (0)
5.03 (0)
5.11 (0)
5.5 (0)
6.28 (0)
6.38 (0)
6.72 (0)
6.75 (0)
7 (0)
7.08 (0)
7.31 (0)
7.32 (0)
7.95 (0)
8.75 (0)
9 (0)
9.09 (0)
9.32 (0)
9.41 (0)
9.5 (0)
9.84 (3)
9.92 (0)
Exterior Width
10 (0)
10.32 (4)
10.81 (0)
10.83 (0)
10.88 (0)
11.32 (0)
11.89 (0)
12.4 (6)
12.8 (0)
12.88 (0)
13.32 (0)
13.55 (0)
13.78 (6)
14.25 (8)
14.65 (0)
14.88 (0)
15.32 (0)
16.34 (12)
17.32 (0)
17.72 (3)
18.19 (4)
19.69 (0)
2.55 (0)
21.06 (6)
21.65 (3)
21.9 (0)
22.13 (4)
22.79 (0)
23.74 (0)
25 (6)
29.53 (0)
3.06 (0)
3.18 (0)
3.23 (0)
3.38 (0)
3.7 (0)
30 (7)
32.87 (6)
39.37 (0)
4.1 (0)
4.33 (0)
4.63 (0)
4.8 (0)
4.88 (0)
4.89 (0)
49.21 (0)
5.03 (0)
5.11 (0)
5.47 (0)
5.5 (0)
5.68 (0)
5.75 (0)
5.91 (3)
5.94 (0)
5.98 (0)
6.28 (0)
6.38 (4)
6.88 (0)
7 (0)
7.09 (0)
7.17 (0)
7.32 (0)
8.25 (0)
8.46 (6)
8.88 (0)
9 (0)
9.13 (0)
9.32 (0)
9.84 (3)
Exterior Depth
0.06 (7)
0.08 (21)
0.1875 (21)
0.25 (0)
0.3125 (0)
0.5 (0)
0.52 (0)
1.77 (0)
1.93 (0)
10.63 (6)
11.08 (0)
11.57 (0)
11.81 (12)
12.6 (0)
12.60 (0)
2.17 (0)
2.25 (0)
2.6 (0)
2.95 (0)
3.02 (0)
3.18 (0)
3.35 (0)
3.54 (0)
3.61 (0)
3.9 (0)
4.02 (0)
4.33 (0)
4.37 (0)
4.72 (0)
4.9 (0)
4.92 (0)
5.02 (0)
5.43 (0)
5.5 (0)
5.50 (0)
5.6 (0)
6.02 (0)
6.32 (0)
6.5 (0)
6.6 (0)
6.67 (0)
6.69 (12)
6.93 (0)
6.99 (0)
7.05 (0)
7.11 (0)
8.26 (0)
9.06 (12)
9.58 (0)
Interior Height
10 (0)
10.82 (6)
11.1 (0)
11.61 (0)
12 (0)
13.86 (0)
13.98 (0)
14 (0)
14.83 (6)
16 (0)
18 (0)
18.4 (0)
18.75 (6)
19.44 (0)
19.92 (0)
2.32 (0)
2.75 (0)
21.14 (0)
22.7 (6)
22.91 (0)
26.57 (6)
29.28 (0)
3.05 (0)
3.09 (0)
3.46 (0)
3.7 (0)
30.78 (6)
39.12 (0)
39.16 (6)
4.02 (0)
4.09 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
6 (0)
6.06 (0)
6.12 (0)
6.37 (0)
6.54 (0)
6.65 (0)
6.85 (0)
7.73 (0)
7.81 (0)
8 (0)
8.64 (0)
8.81 (0)
8.94 (0)
9.65 (0)
9.76 (0)
Interior Width
10 (0)
10.63 (6)
11.1 (0)
12 (0)
13.86 (0)
14 (0)
14.58 (12)
15.92 (0)
16 (0)
18.5 (6)
19.44 (0)
2.32 (0)
2.59 (0)
2.72 (0)
2.73 (0)
2.75 (0)
2.82 (0)
2.84 (0)
2.97 (0)
22.44 (6)
22.91 (0)
29.28 (0)
3.46 (0)
3.7 (0)
3.91 (0)
30.28 (6)
39.12 (0)
4.06 (0)
4.09 (0)
4.5 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
5.13 (0)
5.16 (0)
5.71 (0)
6 (0)
6.1 (0)
6.54 (0)
6.65 (0)
6.69 (6)
6.75 (0)
6.85 (0)
6.93 (0)
8 (0)
8.86 (0)
9.76 (0)
Interior Depth
1.01 (0)
1.77 (0)
1.84 (0)
10.39 (6)
11.12 (0)
11.57 (12)
12.35 (0)
2.13 (0)
2.48 (0)
2.63 (0)
2.72 (0)
2.95 (0)
3.02 (0)
3.07 (0)
3.22 (0)
3.31 (0)
3.33 (0)
3.43 (0)
3.72 (0)
3.82 (0)
4 (0)
4.4 (0)
4.64 (0)
4.72 (0)
5 (0)
5.15 (0)
5.27 (0)
5.72 (0)
5.91 (0)
6.27 (0)
6.38 (12)
6.41 (0)
6.43 (0)
8.82 (12)
9.33 (0)