APO Fiberglass (FRP) NEMA 4X Enclosures
Non-metallic Modular Fiberglass Electrical Enclosures
Applications
APO modular fiberglass electrical enclosures are designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control enclosures in highly corrosive environments.
Features
9 available sizes from 7” x 6” to 24” x 24” (H x W).
Enclosures are maintenance free and corrosion resistant.
Bases and opaque covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (70°C) and momentary exposure to 302°F (150°C).
Transparent covers are made from transparent polycarbonate that can withstand continuous temperatures to 248°F (120°C).
All enclosures can be easily modified to customer specifications.
Gaskets are made from continuously poured polyurethane foam.
Brass M4 threaded inserts are factory installed for mounting plate attachment.
4 to 6 bosses suitable for M6 threaded inserts are molded into the base (dependant on enclosure size).
Maintain UL / CSA Type 4x with up to 5 extension collars.
** Suffix
No Suffix: Opaque cover and non-metallic corner screws
H: Opaque cover, non-metallic hinges and non-metallic corner screws
HPL: Opaque cover, non-metallic hinges and stainless steel padlockable latch(es)
CT: Transparent cover and non-metallic corner screws
CTH: Transparent cover, non-metallic hinges and non-metallic corner screws
CTHPL: Transparent cover, non-metallic hinges and stainless steel padlockable latch(es)
DT: Inspection window cover and non-metallic corner screws
DTH: Inspection window cover, non-metallic hinges and non-metallic corner screws
DTHPL: Inspection window cover, non-metallic hinges and stainless steel padlockable latch(es)
E1: One extension collar
E2: Two extension collars
E3: Three extension collars
E4: Four extension collars
E5: Five extension collars
Extension collars not available for A51
DT Covers not available on A1, A81, A11 and A12
Industry Standards:
NEMA Type 3, 3R, 4, 4X, 12, 13
UL Type 3, 3R, 4, 4X, 12, 13
CSA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP67
Advanced Enclosure Search
Enclosure Size
10"x6" (0)
10"x7" (0)
10"x8" (0)
12"x10" (0)
12"x12" (9)
12"x7" (9)
12"x8" (0)
12"x9" (0)
14"x10" (0)
14"x12" (9)
16"x12" (0)
16"x14" (0)
18"x16" (0)
19"x12" (9)
2.5"x2.5" (0)
20"x16" (0)
20"x20" (0)
20"x30" (0)
22"x12" (6)
24"x12" (9)
24"x14" (6)
24"x16" (0)
24"x24" (6)
28"x20" (0)
30"x20" (0)
30"x30" (0)
30"x40" (0)
30"x50" (0)
33"x25" (0)
4"x3" (0)
4"x4" (0)
40"x20" (0)
40"x30" (0)
40"x32" (0)
40"x40" (0)
40"x50" (0)
5"x3" (0)
5"x4" (0)
5"x5" (0)
50"x30" (0)
50"x40" (0)
6"x3" (0)
6"x5" (0)
6"x6" (0)
7"x3" (0)
7"x4" (0)
7"x5" (0)
7"x6" (6)
7"x7" (0)
8"x5" (0)
8"x6" (0)
9"x3" (0)
Cover Style
Bonded window cover (0)
Clearview window cover (0)
Flat opaque cover (27)
Gasket window cover (0)
Inspection window (25)
Raised bonded window cover (0)
Raised opaque cover (0)
Transparent cover (27)
Latching System
1 point latching mechanism (0)
2 point latching mechanism (0)
3 point latching mechanism (0)
5 point latching mechanism (0)
Non-metallic corner screws (46)
Snap-on (0)
Stainless steel corner screws (0)
Stainless steel padlock latch (23)
Stainless steel quick release corner screws (0)
Stainless steel twist latch (0)
Exterior Height
10 (3)
10.31 (0)
10.75 (0)
10.83 (3)
10.85 (3)
10.98 (0)
11.32 (0)
11.7 (3)
11.89 (22)
12.4 (0)
12.75 (0)
13.32 (0)
13.57 (3)
13.78 (0)
14.21 (0)
14.65 (11)
14.75 (0)
14.92 (0)
15.32 (0)
16.3 (3)
16.34 (0)
16.75 (0)
17.32 (0)
17.72 (0)
18.07 (3)
18.75 (0)
18.86 (0)
19 (3)
19.2 (11)
19.32 (0)
19.69 (0)
2.55 (0)
20.28 (0)
20.7 (6)
20.87 (2)
21.32 (0)
21.65 (0)
21.9 (3)
21.97 (15)
22.57 (5)
22.69 (2)
22.8 (0)
23.74 (14)
24.21 (0)
25.59 (0)
27.17 (0)
28.94 (0)
29.53 (0)
3.31 (0)
3.7 (0)
3.75 (0)
31.1 (0)
32.87 (0)
38.98 (0)
39.37 (0)
4.33 (0)
4.36 (0)
4.63 (0)
4.8 (0)
4.88 (0)
40.75 (0)
49.21 (0)
5.03 (0)
5.11 (0)
5.5 (3)
6.28 (2)
6.38 (0)
6.72 (0)
6.75 (0)
7 (0)
7.08 (0)
7.31 (0)
7.32 (6)
7.95 (0)
8.75 (0)
9 (3)
9.09 (0)
9.32 (0)
9.41 (0)
9.5 (0)
9.84 (0)
9.92 (0)
Exterior Width
10 (12)
10.32 (0)
10.81 (11)
10.83 (3)
10.88 (0)
11.32 (0)
11.89 (50)
12.4 (0)
12.8 (3)
12.88 (0)
13.32 (0)
13.55 (2)
13.78 (0)
14.25 (0)
14.65 (6)
14.88 (0)
15.32 (0)
16.34 (0)
17.32 (0)
17.72 (0)
18.19 (0)
19.69 (0)
2.55 (0)
21.06 (0)
21.65 (0)
21.9 (3)
22.13 (0)
22.79 (2)
23.74 (6)
25 (0)
29.53 (0)
3.06 (0)
3.18 (0)
3.23 (0)
3.38 (0)
3.7 (0)
30 (0)
32.87 (0)
39.37 (0)
4.1 (3)
4.33 (0)
4.63 (0)
4.8 (0)
4.88 (0)
4.89 (2)
49.21 (0)
5.03 (0)
5.11 (0)
5.47 (0)
5.5 (3)
5.68 (0)
5.75 (0)
5.91 (0)
5.94 (6)
5.98 (0)
6.28 (3)
6.38 (0)
6.88 (0)
7 (0)
7.09 (0)
7.17 (0)
7.32 (11)
8.25 (0)
8.46 (0)
8.88 (0)
9 (3)
9.13 (0)
9.32 (0)
9.84 (0)
Exterior Depth
0.06 (9)
0.08 (32)
0.1875 (9)
0.25 (0)
0.3125 (0)
0.5 (0)
0.52 (0)
1.77 (10)
1.93 (0)
10.63 (0)
11.08 (0)
11.57 (0)
11.81 (0)
12.6 (0)
12.60 (0)
2.17 (0)
2.25 (0)
2.6 (0)
2.95 (0)
3.02 (0)
3.18 (0)
3.35 (0)
3.54 (0)
3.61 (0)
3.9 (0)
4.02 (0)
4.33 (0)
4.37 (0)
4.72 (0)
4.9 (0)
4.92 (0)
5.02 (0)
5.43 (0)
5.5 (6)
5.50 (0)
5.6 (0)
6.02 (0)
6.32 (0)
6.5 (0)
6.6 (0)
6.67 (0)
6.69 (0)
6.93 (63)
6.99 (0)
7.05 (0)
7.11 (0)
8.26 (0)
9.06 (0)
9.58 (0)
Interior Height
10 (0)
10.82 (0)
11.1 (18)
11.61 (0)
12 (0)
13.86 (9)
13.98 (0)
14 (0)
14.83 (0)
16 (0)
18 (0)
18.4 (9)
18.75 (0)
19.44 (0)
19.92 (0)
2.32 (0)
2.75 (0)
21.14 (15)
22.7 (0)
22.91 (12)
26.57 (0)
29.28 (0)
3.05 (0)
3.09 (0)
3.46 (0)
3.7 (0)
30.78 (0)
39.12 (0)
39.16 (0)
4.02 (0)
4.09 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
6 (0)
6.06 (0)
6.12 (0)
6.37 (0)
6.54 (6)
6.65 (0)
6.85 (0)
7.73 (0)
7.81 (0)
8 (0)
8.64 (0)
8.81 (0)
8.94 (0)
9.65 (0)
9.76 (0)
Interior Width
10 (0)
10.63 (0)
11.1 (42)
12 (0)
13.86 (6)
14 (0)
14.58 (0)
15.92 (0)
16 (0)
18.5 (0)
19.44 (0)
2.32 (0)
2.59 (0)
2.72 (0)
2.73 (0)
2.75 (0)
2.82 (0)
2.84 (0)
2.97 (0)
22.44 (0)
22.91 (6)
29.28 (0)
3.46 (0)
3.7 (0)
3.91 (0)
30.28 (0)
39.12 (0)
4.06 (0)
4.09 (0)
4.5 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
5.13 (0)
5.16 (6)
5.71 (0)
6 (0)
6.1 (0)
6.54 (9)
6.65 (0)
6.69 (0)
6.75 (0)
6.85 (0)
6.93 (0)
8 (0)
8.86 (0)
9.76 (0)
Interior Depth
1.01 (0)
1.77 (0)
1.84 (0)
10.39 (0)
11.12 (0)
11.57 (0)
12.35 (0)
2.13 (0)
2.48 (0)
2.63 (0)
2.72 (0)
2.95 (0)
3.02 (0)
3.07 (0)
3.22 (0)
3.31 (0)
3.33 (0)
3.43 (0)
3.72 (0)
3.82 (0)
4 (0)
4.4 (0)
4.64 (0)
4.72 (0)
5 (6)
5.15 (0)
5.27 (0)
5.72 (0)
5.91 (0)
6.27 (0)
6.38 (0)
6.41 (0)
6.43 (63)
8.82 (0)
9.33 (0)
show blocks helper
Enclosure Size
10"x6" (0)
10"x7" (0)
10"x8" (0)
12"x10" (0)
12"x12" (9)
12"x7" (9)
12"x8" (0)
12"x9" (0)
14"x10" (0)
14"x12" (9)
16"x12" (0)
16"x14" (0)
18"x16" (0)
19"x12" (9)
2.5"x2.5" (0)
20"x16" (0)
20"x20" (0)
20"x30" (0)
22"x12" (6)
24"x12" (9)
24"x14" (6)
24"x16" (0)
24"x24" (6)
28"x20" (0)
30"x20" (0)
30"x30" (0)
30"x40" (0)
30"x50" (0)
33"x25" (0)
4"x3" (0)
4"x4" (0)
40"x20" (0)
40"x30" (0)
40"x32" (0)
40"x40" (0)
40"x50" (0)
5"x3" (0)
5"x4" (0)
5"x5" (0)
50"x30" (0)
50"x40" (0)
6"x3" (0)
6"x5" (0)
6"x6" (0)
7"x3" (0)
7"x4" (0)
7"x5" (0)
7"x6" (6)
7"x7" (0)
8"x5" (0)
8"x6" (0)
9"x3" (0)
Cover Style
Bonded window cover (0)
Clearview window cover (0)
Flat opaque cover (27)
Gasket window cover (0)
Inspection window (25)
Raised bonded window cover (0)
Raised opaque cover (0)
Transparent cover (27)
Latching System
1 point latching mechanism (0)
2 point latching mechanism (0)
3 point latching mechanism (0)
5 point latching mechanism (0)
Non-metallic corner screws (46)
Snap-on (0)
Stainless steel corner screws (0)
Stainless steel padlock latch (23)
Stainless steel quick release corner screws (0)
Stainless steel twist latch (0)
Exterior Height
10 (3)
10.31 (0)
10.75 (0)
10.83 (3)
10.85 (3)
10.98 (0)
11.32 (0)
11.7 (3)
11.89 (22)
12.4 (0)
12.75 (0)
13.32 (0)
13.57 (3)
13.78 (0)
14.21 (0)
14.65 (11)
14.75 (0)
14.92 (0)
15.32 (0)
16.3 (3)
16.34 (0)
16.75 (0)
17.32 (0)
17.72 (0)
18.07 (3)
18.75 (0)
18.86 (0)
19 (3)
19.2 (11)
19.32 (0)
19.69 (0)
2.55 (0)
20.28 (0)
20.7 (6)
20.87 (2)
21.32 (0)
21.65 (0)
21.9 (3)
21.97 (15)
22.57 (5)
22.69 (2)
22.8 (0)
23.74 (14)
24.21 (0)
25.59 (0)
27.17 (0)
28.94 (0)
29.53 (0)
3.31 (0)
3.7 (0)
3.75 (0)
31.1 (0)
32.87 (0)
38.98 (0)
39.37 (0)
4.33 (0)
4.36 (0)
4.63 (0)
4.8 (0)
4.88 (0)
40.75 (0)
49.21 (0)
5.03 (0)
5.11 (0)
5.5 (3)
6.28 (2)
6.38 (0)
6.72 (0)
6.75 (0)
7 (0)
7.08 (0)
7.31 (0)
7.32 (6)
7.95 (0)
8.75 (0)
9 (3)
9.09 (0)
9.32 (0)
9.41 (0)
9.5 (0)
9.84 (0)
9.92 (0)
Exterior Width
10 (12)
10.32 (0)
10.81 (11)
10.83 (3)
10.88 (0)
11.32 (0)
11.89 (50)
12.4 (0)
12.8 (3)
12.88 (0)
13.32 (0)
13.55 (2)
13.78 (0)
14.25 (0)
14.65 (6)
14.88 (0)
15.32 (0)
16.34 (0)
17.32 (0)
17.72 (0)
18.19 (0)
19.69 (0)
2.55 (0)
21.06 (0)
21.65 (0)
21.9 (3)
22.13 (0)
22.79 (2)
23.74 (6)
25 (0)
29.53 (0)
3.06 (0)
3.18 (0)
3.23 (0)
3.38 (0)
3.7 (0)
30 (0)
32.87 (0)
39.37 (0)
4.1 (3)
4.33 (0)
4.63 (0)
4.8 (0)
4.88 (0)
4.89 (2)
49.21 (0)
5.03 (0)
5.11 (0)
5.47 (0)
5.5 (3)
5.68 (0)
5.75 (0)
5.91 (0)
5.94 (6)
5.98 (0)
6.28 (3)
6.38 (0)
6.88 (0)
7 (0)
7.09 (0)
7.17 (0)
7.32 (11)
8.25 (0)
8.46 (0)
8.88 (0)
9 (3)
9.13 (0)
9.32 (0)
9.84 (0)
Exterior Depth
0.06 (9)
0.08 (32)
0.1875 (9)
0.25 (0)
0.3125 (0)
0.5 (0)
0.52 (0)
1.77 (10)
1.93 (0)
10.63 (0)
11.08 (0)
11.57 (0)
11.81 (0)
12.6 (0)
12.60 (0)
2.17 (0)
2.25 (0)
2.6 (0)
2.95 (0)
3.02 (0)
3.18 (0)
3.35 (0)
3.54 (0)
3.61 (0)
3.9 (0)
4.02 (0)
4.33 (0)
4.37 (0)
4.72 (0)
4.9 (0)
4.92 (0)
5.02 (0)
5.43 (0)
5.5 (6)
5.50 (0)
5.6 (0)
6.02 (0)
6.32 (0)
6.5 (0)
6.6 (0)
6.67 (0)
6.69 (0)
6.93 (63)
6.99 (0)
7.05 (0)
7.11 (0)
8.26 (0)
9.06 (0)
9.58 (0)
Interior Height
10 (0)
10.82 (0)
11.1 (18)
11.61 (0)
12 (0)
13.86 (9)
13.98 (0)
14 (0)
14.83 (0)
16 (0)
18 (0)
18.4 (9)
18.75 (0)
19.44 (0)
19.92 (0)
2.32 (0)
2.75 (0)
21.14 (15)
22.7 (0)
22.91 (12)
26.57 (0)
29.28 (0)
3.05 (0)
3.09 (0)
3.46 (0)
3.7 (0)
30.78 (0)
39.12 (0)
39.16 (0)
4.02 (0)
4.09 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
6 (0)
6.06 (0)
6.12 (0)
6.37 (0)
6.54 (6)
6.65 (0)
6.85 (0)
7.73 (0)
7.81 (0)
8 (0)
8.64 (0)
8.81 (0)
8.94 (0)
9.65 (0)
9.76 (0)
Interior Width
10 (0)
10.63 (0)
11.1 (42)
12 (0)
13.86 (6)
14 (0)
14.58 (0)
15.92 (0)
16 (0)
18.5 (0)
19.44 (0)
2.32 (0)
2.59 (0)
2.72 (0)
2.73 (0)
2.75 (0)
2.82 (0)
2.84 (0)
2.97 (0)
22.44 (0)
22.91 (6)
29.28 (0)
3.46 (0)
3.7 (0)
3.91 (0)
30.28 (0)
39.12 (0)
4.06 (0)
4.09 (0)
4.5 (0)
4.54 (0)
4.69 (0)
4.88 (0)
48.96 (0)
5.13 (0)
5.16 (6)
5.71 (0)
6 (0)
6.1 (0)
6.54 (9)
6.65 (0)
6.69 (0)
6.75 (0)
6.85 (0)
6.93 (0)
8 (0)
8.86 (0)
9.76 (0)
Interior Depth
1.01 (0)
1.77 (0)
1.84 (0)
10.39 (0)
11.12 (0)
11.57 (0)
12.35 (0)
2.13 (0)
2.48 (0)
2.63 (0)
2.72 (0)
2.95 (0)
3.02 (0)
3.07 (0)
3.22 (0)
3.31 (0)
3.33 (0)
3.43 (0)
3.72 (0)
3.82 (0)
4 (0)
4.4 (0)
4.64 (0)
4.72 (0)
5 (6)
5.15 (0)
5.27 (0)
5.72 (0)
5.91 (0)
6.27 (0)
6.38 (0)
6.41 (0)
6.43 (63)
8.82 (0)
9.33 (0)