Vynckier Enclosure Systems, Non-Metallic Enclosure Manufacturer | Log In to Your Account | M-F 8am – 5pm cst

“Out of the Box” Solution: Vynckier Enclosures DT Cover

Vynckier Enclosure Systems presents the perfect solution for external meters, monitors, and pushbuttons that need to be protected from the elements but are frequently accessed.

Exclusively available through Vynckier, the DT Cover Window Kit protects controls & instrumentation maintaining UL Type 4X integrity while still allowing operator access.

When ordered as a DT Cover KIT, even the novice installer can use this cover as it comes complete with mounting hardware and instructions.

The fiberglass (FRP) frame and clear Lexan window provide UL Type 4X protection in virtually any wet or corrosive environment, including:

  • Food Processing
  • Petro Chem
  • Pulp & Paper
  • Utility & Power Generation
  • Temporary Power Equipment & Drives
  • Mining Equipment
  • Asphalt/Cement Production
  • Exterior HVAC equipment
  • Hydraulic Equipment

The DT Cover window kit mounts on any flat surface, whether metal or non-metallic, and comes in 5 convenient sizes ranging from 12" x 7.5" to 12" x 24".

Need more information?

Use our Rep Locator tool or contact Customer Service.

Scroll to top
preloader