Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

VMS - Opaque Cover

VMS - Opaque Cover

VMS Opaque Cover NEMA Modular Enclosures

Configurations
No Suffix: Opaque cover and non-metallic corner screws

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases and covers are constructed of polycarbonate that can withstand continuous temperatures -4°F to 176°F (-20°C to 80°C) and momentary exposure to 293°F (145°C).
  • Cover screw holes in corners are outside of the gasket area.
  • Continuous gaskets made of polyurethane foam guarantee optimal integrity.
  • All enclosures can be easily modified to customer specifications.
  • The basic design incorporates removable side walls for easy access and wiring.
  • Vertical keys sunk into the corner shafts eliminate nuts, bolts and coupling frames and save time.
  • End plates with or without openings are snapped on from the outside and fixed by means of vertical keys.

Applications
The VMS Series enclosures are designed for use with panel boards, motor control centers and electronic instrumentation requiring high impact strength.

Standards
IEC 60439-1
IEC 60529 (IP65)
IEC 62208
IEC 62262 (IK08)
EN 60439-1
EN 60529 (IP65)
EN 62208
EN 62262 (IK08)
DIN VDE 0660 - T 500
BS 5486 Part 1

Approvals
UL Listed Types: 2, 3, 3R, 3S, 5, 12 & 12K
CSA Listed Types: 2, 3R, 5, 12 & 12K

Items 1 to 8 of 9 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction

Items 1 to 8 of 9 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction