Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

VM PB - Push Button

VM PB - Push Button

VM PB Push Button Cover NEMA 4X Enclosures

Configurations
PBS: Polystyrene opaque cover enclosures with four non-metallic corner screws
PBM: Polystyrene transparent cover enclosures with four non-metallic corner screws

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases and opaque covers are made from Valox® 357U that can withstand continuous temperatures up to 280°F (138°C).
  • Cover screw holes in corners are outside of the gasket area.
  • Continuous gaskets made of polyurethane foam guarantee optimal integrity.
  • All enclosures can be easily modified to customer specifications.

Applications
The VM Series enclosure is designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings, electrical control boxes and push-button housings in wet, dusty and corrosive environments.

Standards
IEC 60529 (IP66)
EN 60529 (IP66)

Approvals
UL Listed Types 4, 4x, 3, 3R, 12 & 13
CSA 4, 4x, 3, 3R, 12 & 13

Items 1 to 8 of 10 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction

Items 1 to 8 of 10 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction