Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

VJG - Gasket Window

VJG - Gasket Window

VJG Gasket Window Cover NEMA Enclosures

Configurations
W: Stainless steel corner screws
HW: Stainless steel continuous hinge and stainless steel corner screws
HWPL: Stainless steel continuous hinge and stainless steel padlockable latch(es)
HWLL: Stainless steel continuous hinge and stainless steel hinge latch(es)
NHW: Non-metallic hinges and stainless steel corner screws
NHWPL: Non-metallic hinges and stainless steel padlockable latch(es)
NHWLL: Non-metallic hinges and stainless steel twist latch(es)

Features

  • All VJG enclosures were designed to meet the Joint Industrial Council (JIC) standards in the United States.
  • Enclosures are maintenance free and corrosion resistant.
  • Bases and opaque covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C) and momentary exposure to temperatures up to 392°F (200°C).
  • Windows are made from 1/4” transparent Lexan polycarbonate.
  • All enclosures can be easily modified to customer specifications.
  • Gaskets are made from continuously poured polyurethane foam.
  • Molded on mounting flanges increase strength.
  • Corner ribs reinforce strength in the cover corners.

Applications
VJG enclosures are designed for use as electrical junction boxes in highly corrosive environments and provide protection for equipment and operators from indirect electrical contact where visibility of internal components is necessary.

Standards
IEC 60529 (IP66)
IEC 60439-1
IEC 50298
EN 60529 (IP66)
EN 60439-1
EN 50298

Approvals
UL Listed Types 3, 3R, 12 & 13
CSA 3, 3R, 12 & 13
AS Australian Standards 3131-1991
EExeII, INTEX 84.102.378 U
LLOYD’S Register of Shipping
KEMA
CEBEC
RoHS
CE

Items 1 to 8 of 56 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction

Items 1 to 8 of 56 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction