Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

VJ PB - Push Button

VJ PB - Push Button

VJ Push Button Cover NEMA 4X Enclosures

Configurations
WPB: 30.5 mm (NEMA sized) push-button holes and stainless steel corner screws
* Available with NEMA or IEC sized push button holes in any configuration.

* Available with hinges and/or latches

Features

  • All VJ Push Button enclosures were designed to meet the Joint Industrial Council (JIC) standards in the United States.
  • Enclosures are maintenance free and corrosion resistant.
  • Bases and opaque covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C) and momentary exposure to temperatures up to 392°F (200°C).
  • All enclosures can be easily modified to customer specifications.
  • Gaskets are made from continuously poured polyurethane foam.
  • Molded on mounting flanges increase strength.
  • Corner ribs reinforce strength in the cover corners.

Applications
VJ Push Button enclosures are designed for use as electrical push-button enclosures in highly corrosive environments and provide protection for equipment

and operators from indirect electrical contact.

Standards
IEC 60529 (IP66)
IEC 60439-1
IEC 50298
EN 60529 (IP66)
EN 60439-1
EN 50298

Approvals
UL Listed Types 3, 3R, 4, 4X, 12 & 13
CSA 3, 3R, 4, 4X, 12 & 13
AS Australian Standards 3131-1991
EExeII, INTEX 84.102.378 U
LLOYD’S Register of Shipping
KEMA
CEBEC
RoHS
CE

Items 1 to 8 of 9 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction

Items 1 to 8 of 9 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction