Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

Polysafe PS - Opaque Cover

Polysafe PS - Opaque Cover

Polysafe PS Opaque Cover NEMA 4X Modular Industrial Enclosures

Configurations
A: Stainless steel pinned hinges and 3 or 5 point latching mechanism with full turn standard handle
/2A: Stainless steel pinned hinges, two doors and 3 or 5 point latching mechanism with full turn standard handle
/2LA: Stainless steel pinned hinges, two lateral doors and 3 or 5 point latching mechanism with full turn standard handle
DFR: Front and rear doors installed

Notes:
/2A available on 3050, 4040, 4050 and 5040 enclosures
/2LA available on 5040 enclosures

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases and covers are hot compression molded from halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C) and momentary exposure to 392°F (200°C).
  • Can be coupled in height, width and depth for wall mounting and freestanding units.
  • Standard 3 or 5 point latching mechanism (dependant on size).
  • Gaskets are made from continuously poured polyurethane foam.

Applications
Polysafe PS enclosures are highly effective at protecting electrical and electronic controls. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.

Standards
IEC 60529 (IP65)
IEC 62208
IEC 62262 (IK10)
EN 60529 (IP65)
EN 62208
EN 62262 (IK10)

Approvals
UL Listed Types 3, 3R, 3S, 4, 4X, 12, 12K & 13
CSA 3, 3R, 3S, 4, 4X, 12 & 13
LLOYD’S Register of Shipping

Items 1 to 8 of 42 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction

Items 1 to 8 of 42 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction