Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

(MultiboxG) Small Enclosures

(MultiboxG) Small Enclosures

MultiboxG Series NEMA 4X Small Enclosures

configuration options and specifications

** Suffix
PC: Polycarbonate opaque cover enclosures with four stainless steel corner screw
PCCT: Polycarbonate transparent cover enclosures with four stainless steel corner screws
PCQ: Polycarbonate opaque cover enclosures with four stainless steel quick release quarter turn corner screws
PCCTQ: Polycarbonate transparent cover enclosures with four stainless steel quick release quarter turn corner screws
ABS: ABS plastic opaque cover enclosures with four stainless steel corner screws
ABSCT: ABS plastic transparent cover enclosures with four stainless steel corner screws
ABSQ: Polystyrene ABS plastic opaque cover enclosures with four stainless steel quick release quarter turn corner screws
ABSCTQ: ABS plastic transparent cover enclosures with four stainless steel quick release quarter turn corner screws

Features

  • Enclosures are maintenance free and corrosion resistant.
  • PC bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C).
  • PCCT bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C).
  • ABS bases and covers are made from ABS plastic that can withstand continuous temperatures from -13°F to 104°F (-25°C to 40°C).
  • ABSCT bases are made from ABS plastic and covers are made from polycarbonate that can withstand continuous temperatures from -13°F to 104°F (-25°C to 40°C).
  • Cover screw holes in corners are outside of the gasket area.
  • Continuous gaskets made of polyurethane foam guarantee optimal integrity.
  • All enclosures can be easily modified to customer specifications.

Applications
The MultiboxG series enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments.

Standards
IEC 60529 (IP67)
IEC 50102 (IK08) Polycarbonate
IEC 50102 (IK07) ABS
EN 60529 (IP67)
EN 50102 (IK08) Polycarbonate
EN 50102 (IK07) ABS

Approvals
UL Listed Types 4X & 12 (Polycarbonate)
NEMA 4X & 12 (ABS)

Items 1 to 8 of 165 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction

Items 1 to 8 of 165 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction