Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

Multibox - Opaque Cover

Multibox - Opaque Cover

Multibox MB Opaque Cover NEMA 4X Enclosures

Configurations
PC: Polycarbonate opaque cover enclosures with four non-metallic corner screws
PCK: Polycarbonate opaque cover enclosures with four non-metallic corner screws and metric knock outs
PS: Polystyrene opaque cover enclosures with four non-metallic corner screws
PSK: Polystyrene opaque cover enclosures with four non-metallic corner screws and metric knock outs

Features

  • Enclosures are maintenance free and corrosion resistant.
  • PC bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C).
  • PS bases and covers are made from polystyrene that can withstand continuous temperatures from -13°F to +104°F (-25°C to +40°C).
  • Cover screw holes in corners are outside of the gasket area.
  • Continuous gaskets made of polyurethane foam guarantee optimal integrity.
  • All enclosures can be easily modified to customer specifications.

Applications
The Multibox series enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments.

Standards
IEC 60529 (IP66)
IEC 50102 (IK08) Polycarbonate
IEC 50102 (IK07) Polystyrene
EN 60529 (IP66)
EN 50102 (IK08) Polycarbonate
EN 50102 (IK07) Polystyrene

Approvals
UL Listed Types 4X & 12 (Polycarbonate)
NEMA 4X & 12 (Polystyrene)

Items 1 to 8 of 100 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction

Items 1 to 8 of 100 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction