Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

Multibox CT - Transparent Cover

Multibox CT - Transparent Cover

Multibox MB CT Transparent Cover NEMA 4X Enclosures

Configurations
PCCT: Polycarbonate transparent cover enclosures with four non-metallic corner screws
PCCTK: Polycarbonate transparent cover enclosures with four non-metallic corner screws and metric knockouts
PSCT: Polystyrene transparent cover enclosures with four non-metallic corner screws
PSCTK: Polystyrene transparent cover enclosures with four non-metallic corner screws and metric knockouts

Features

  • Enclosures are maintenance free and corrosion resistant.
  • PCCT bases and covers are made from polycarbonate that can withstand continuous temperatures from -31°F to 176°F (-35°C to 80°C).
  • PSCT bases are made from polystyrene and covers are made from polycarbonate that can withstand continuous temperatures from -13°F to 104°F (-25°C to 40°C).
  • Cover screw holes in corners are outside of the gasket area.
  • Continuous gaskets made of polyurethane foam guarantee optimal integrity.
  • All enclosures can be easily modified to customer specifications.

Applications
The Multibox MB CT series enclosures are designed for use as electrical junction boxes or instrumentation enclosures in highly corrosive environments where visibility of interior components is essential.

Standards
IEC 60529 (IP66)
IEC 50102 (IK08) Polycarbonate
IEC 50102 (IK07) Polystyrene
EN 60529 (IP66)
EN 50102 (IK08) Polycarbonate
EN 50102 (IK07) Polystyrene

Approvals
UL Listed Types 4X & 12 (Polycarbonate)
NEMA 4X & 12 (Polystyrene)

Items 1 to 8 of 100 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction

Items 1 to 8 of 100 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction