Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

(Flex-O-Box) Junction Box

(Flex-O-Box) Junction Box

Flex-O-Box Plastic Junction Box Enclosure

configuration options and specifications

Configurations
Snap on cover
Optional stainless steel cover screws (accessories)

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases and covers are constructed of thermoplastic that can withstand continuous temperatures 23°F to 140°F (-5°C to 60°C).
  • Resistant to 1202°F (650°C) incandescent wire.
  • Designated PG holes with flexible glands facilitate wire and cable entry.

Applications
The Flex-O-Box enclosures are designed for use as electrical junction boxes for indoor and outdoor use.

Standards
IEC 60529 (IP65)
EN 60529 (IP65)

Approvals
CEBEC: NBN C68-685-2-0
CEBEC: NBN C68-685-1
KEMA: EN / IEC 670
CE Marking

8 Item(s)

per page

Grid  List 

Set Descending Direction

8 Item(s)

per page

Grid  List 

Set Descending Direction