General Electric NEMA 4X IEC Combination Starters Exclusively for Grainger

  • Replacement parts available 24/7 online at Grainger.com
  • Globally available mechanical parts ensure no down time
  • 100% Satisfaction Guarantee

Available Exclusively From:
Link to http://www.grainger.com
"Grainger is a leading business-to-business distributor headquartered in the U.S. Grainger.com provides access to maintenance, repair, and operating (MRO) supplies for over a million customers around the world."


IEC controls reduce your space requirements by up to 30%, lowering costs dramatically. Combination of motor overload protection and branch circuit overload protection eliminates injury and machine down time.

Control of motors where built in short circuit protection is required. Suitable for wet, corrosive environments and hose down applications.

Suitable for all NEMA 4X applications. Sturdy non-metallic enclosure provides mechanical protection and insulation to electrical control equipment. Simple through the door operating mechanism eliminates failure of more complex linkage systems.

IEC Combination Motor Starters:


Adjustable motor circuit protector eliminates the need for heater elements (thermal units). Starters have visual short-circuit indicator and LED pilot light. NEMA 4X enclosure. UL 508A Type 4X Listed, CSA Certified.

  • Short-circuit and motor overload protection
  • 3-pole, 60/50 Hz
  • 120VAC coil
  • Self-protected, Type E
  • 1NO/1NC auxiliary contact
  • Hand/Off/Auto models have DIN rail-mount terminal blocks for external accessories
  • 100VA transformer (where applicable)

Enclosure Specifications:


  • Type: UL Type 1, 3R, 4, 4X and 12
  • FRP - Fiberglass Reinforced Polyester
  • Stainless steel hinges and clasps
  • 25 year enclosure life
  • Enclosure padlock capable

Combination Starter Features:


  • Motor Circuit Protector vs. fusible disconnect
  • Class 10 overload protection for T-Frame motors
  • Short Circuit trip indicator
  • Trip test
  • Overload trip position
  • Lockable operator meets OSHA requirements
  • 2 million electrical operations of contactor
  • Control circuit transformer or separate control options starter

Control features:


  • Hand -Off -Auto or Stop-Start option
  • Remote contact connection with HOA switch
  • Run pilot light
  • UL Type 4X pilot devices

Approvals:


  • UL / CSA / CE
  • NEMA 4X

Available Exclusively From:
Link to http://www.grainger.com
"Grainger is a leading business-to-business distributor headquartered in the U.S. Grainger.com provides access to maintenance, repair, and operating (MRO) supplies for over a million customers around the world."


Non-Reversing IEC Combination Motor Starters
  Grainger
SKU
 
Coil
Volts
 
HZ
 
 
Number
of Poles
 
Amps
AC
 
HP @
1 Phase
120V
HP @
1 Phase
230V
HP @
3 Phase
208V
HP @
3 Phase
230V
HP @
3 Phase
460V
HP @
3 Phase
575V
4LVU7 120 50/60 3 11 to 16A 1 2 3 5 10 10
4LVU8 120 50/60 3 14 to 20A 1.5 3 5 5 10 15
4LVU9 120 50/60 3 19 to 25A 2 3 7.5 7.5 15 20
4LVX1 120 50/60 3 24 to 32A 2 5 10 10 20 30
4LVX2 120 50/60 3 11 to 16A 1 2 3 5 10 10
4LVX3 120 50/60 3 14 to 20A 1.5 3 5 5 10 15
4LVX4 120 50/60 3 19 to 25A 2 3 7.5 7.5 15 20
4LVX5 120 50/60 3 24 to 32A 2 5 10 10 20 30
4LVX6 120 50/60 3 11 to 16A 1 2 3 5 10 10
4LVX7 120 50/60 3 14 to 20A 1.5 3 5 5 10 15
4LVX8 120 50/60 3 19 to 25A 2 3 7.5 7.5 15 20
4LVX9 120 50/60 3 24 to 32A 2 5 10 10 20 30
Available Exclusively From:
Link to http://www.grainger.com
"Grainger is a leading business-to-business distributor headquartered in the U.S. Grainger.com provides access to maintenance, repair, and operating (MRO) supplies for over a million customers around the world."