Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

ARIA ANB - Bonded Window

ARIA ANB - Bonded Window

ARIA ANB Bonded Window Cover NEMA 4X Industrial Enclosures

Configurations
No Suffix: Molded non-metallic hinges and 3 point latching mechanism with quarter turn slot handle
FPHA: Molded non-metallic hinges, 3 point latching mechanism with quarter turn slot handle and hinged aluminum front plate
HKLA: Molded non-metallic hinges and 3 point latching mechanism with quarter turn key lock handle
HNA: Molded non-metallic hinges and 3 point latching mechanism with quarter turn neutral handle
HPLA: Molded non-metallic hinges and 3 point latching mechanism with quarter turn padlock handle
PL: Molded non-metallic hinges and stainless steel padlock twist latches
PLFPHA: Molded non-metallic hinges, stainless steel padlock twist latches and hinged aluminum front plate

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases and covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (-50°C to 70°C) and momentary exposure to 302°F (150°C).
  • Windows are made from 1/4” transparent Lexan.
  • 4 threaded studs are molded in for attachment of mounting plates and frames.
  • All enclosures can be easily modified to customer specifications.
  • Gaskets are made from continuously poured polyurethane foam.

Applications
ARIA ANB enclosures feature a contoured body that provides an attractive and contemporary appearance. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments where visibility of interior components is essential.

Standards
IEC 60439-1
IEC 60529 (IP65) (IP66)
IEC 62208
IEC 62262 (IK10)
EN 60439-1
EN 60529 (IP65) (IP66)
EN 62208
EN 62262 (IK10)

Approvals
UL Listed Types 3, 3R, 3S, 4, 4X, 12 & 13
CSA 3, 3R, 3S, 4, 4X, 12 & 13
LLOYD’S Register of Shipping

Items 1 to 8 of 49 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction

Items 1 to 8 of 49 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Grid  List 

Set Descending Direction