Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

DT Cover Inspection Window

DT Cover Inspection Window

APO DTCOVER NEMA 4X Hinged Inspection Window

Configurations
LG: Transparent hinged inspection window cover and 4 non-metallic corner screws to secure the cover to the base. Intended for use on Vynckier APO Series enclosures.
KIT: Transparent hinged inspection window cover and 4 non-metallic blanking inserts to secure the cover to the base. Suitable for mounting on 3rd party enclosures and panels. Blanking inserts reduce mounting holes to hold a #10 self tapping screw.

Note:
DTCOVER-KIT can be mounted on any smooth flat surface. Installation instructions included.

Features

  • 5 available sizes from 12” x 7” to 24” x 12” (H x W).
  • DT Covers are maintenance free and corrosion resistant.
  • Frames are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C).
  • Inspection windows are made from transparent polycarbonate that can withstand continuous temperatures to 248°F (120°C).
  • Included thumb screw inserts allow quick window opening for access to interior components.
  • Gaskets are made from continuously poured polyurethane foam.
  •  

Applications
APO DT Covers are designed for use as inspection windows in highly corrosive environments where easy viewing and access is essential.

Manufacturer’s Recommended Installation Instructions

As each application is different, these are general guidelines only:

  1. Using DT Cover corner hole center dimensions pre-drill (hole diameter .203) panel for a #10 self-tapping screw (not included).
  2. Mounting surface area should be flush and clean of dirt and debris.
  3. Wipe clean DT cover gasket with clean cloth and alcohol.
  4. Cover can be mounted on panel using VES “Blanking Insert” part # 41523.079 (included in KIT).
  5. Place cover on panel and using the Blanking Insert, place one in each corner from the outside and secure from the inside with #10 self-tapping screw.
  6. Seal head of screw on inside of panel with RTV to ensure watertight integrity.

Standards
IEC 60529 (IP67)
IEC 62262 (IK10)
IEC 60439-1
IEC 62208
EN 60529 (IP67)
EN 62262 (IK10)
EN 60439-1
EN 62208

Approvals
UL Recognized for Types 3, 3R, 4, 4X & 12
UL File E54315
DT Cover is UL-Recognized for UL Type 4X which allows the customer to submit entire application for UL Listing of product

Items 1 to 8 of 10 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction

Items 1 to 8 of 10 total

per page
Page:
  1. 1
  2. 2

Grid  List 

Set Descending Direction