Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

APO E - Ext Opaque Cover

APO E - Ext Opaque Cover

APO E Opaque Cover NEMA 4X Modular Enclosures with Extension Collars

Configurations
No Suffix: Opaque cover and non-metallic corner screws
H: Opaque cover, non-metallic hinges and non-metallic corner screws
HPL: Opaque cover, non-metallic hinges and stainless steel padlock latches
E1: One extension collar
E2: Two extension collars
E3: Three extension collars
E4: Four extension collars
E5: Five extension collars

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases, opaque covers and extension collars are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (70°C) and momentary exposure to 302°F (150°C).
  • All enclosures can be easily modified to customer specifications.
  • Gaskets are made from continuously poured polyurethane foam.
  • Brass M4 threaded inserts are factory installed for mounting plate attachment.
  • 4 to 6 bosses suitable for M6 threaded inserts are molded into the base (dependant on enclosure size).
  • Maintain UL / CSA Type 4x with up to 5 extension collars.

Applications
APO enclosures are designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control enclosures in highly corrosive environments where additional depth is required.

Standards
IEC 60529 (IP67)
IEC 62262 (IK10)
IEC 60439-1
IEC 62208
EN 60529 (IP67)
EN 62262 (IK10)
EN 60439-1
EN 62208

Approvals
UL Listed Types 3, 3R, 4, 4X, 12 & 13
CSA 3, 3R, 4, 4X, 6, 12 & 13
LLOYD’S Register of Shipping
KEMA

5 Item(s)

per page

Grid  List 

Set Descending Direction

5 Item(s)

per page

Grid  List 

Set Descending Direction