Vynckier Enclosure Systems

The World's Leading Manufacturer of Non-Metallic Enclosures

Toll Free: (888) 837-1114
New Extended Hours Monday - Friday 7:30am to 6pm CST

APO CT - Transparent Cover

APO CT - Transparent Cover

APO CT Transparent Cover NEMA 4X Modular Enclosures

Configurations
CT: Transparent cover and non-metallic corner screws
CTH: Transparent cover, non-metallic hinges and non-metallic corner screws
CTHPL: Transparent cover, non-metallic hinges and stainless steel padlock latches

Features

  • Enclosures are maintenance free and corrosion resistant.
  • Bases are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (70°C) and momentary exposure to 302°F (150°C).
  • Covers are made from transparent polycarbonate that can withstand continuous temperatures to 248°F (120°C).
  • All enclosures can be easily modified to customer specifications.
  • Gaskets are made from continuously poured polyurethane foam.
  • Brass M4 threaded inserts are factory installed for mounting plate attachment.
  • 4 to 6 bosses suitable for M6 threaded inserts are molded into the base (dependant on enclosure size).
  • Maintain UL / CSA Type 4x with up to 5 extension collars.

Applications
APO CT enclosures are designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control enclosures in highly corrosive environments where visibility of internal components is necessary

Standards
IEC 60529 (IP67)
IEC 62262 (IK10)
IEC 60439-1
IEC 62208
EN 60529 (IP67)
EN 62262 (IK10)
EN 60439-1
EN 62208

Approvals
UL Listed Types 3, 3R, 4, 4X, 12 & 13
CSA 3, 3R, 4, 4X, 6, 12 & 13
LLOYD’S Register of Shipping
KEMA

Items 1 to 8 of 27 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4

Grid  List 

Set Descending Direction

Items 1 to 8 of 27 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4

Grid  List 

Set Descending Direction