Vynckier Non-Metallic Enclosures
Now offering UL 1741 Recognized enclosures in many sizes:VJ Series JIC instrument sized enclosures - 6 x 6 to 18 x 16APO Series modular enclosures - 7 x 6 to 24 x 24ARIA Series industrial enclosures - 12 x 8 to 40 x 32Vynckier enclosures are well suited for a wide variety of applications. If it is important that your electrical/electronic components be protected from environmental factors such as water, wind, dust, chemical etc. then we have a solution for you. Our enclosures are available in a wide variety of sizes and configurations to accommodate nearly every situation. From small, hand held pushbutton enclosures to large freestanding cabinets, Vynckier Enclosure Systems offers a large variety and inventory of non-metallic NEMA rated enclosures and cabinets. Vynckier Enclosure Systems sells through a nationwide network of Authorized Manufacturer's Representatives. To find a Rep close to you please CLICK HERE. Vynckier Enclosure Systems Non-Metallic Enclosure Categories |
![]() |
(VJ) JIC Instrument Enclosures: 6" X 6" to 18" X 16"
|
![]() |
(APO) Modular Enclosures: 7" X 6" to 24" X 24"
|
![]() |
(ARIA) Industrial Wall Mount Enclosures: 12" X 8" to 40" X 32"
|
![]() |
(Polysafe) Industrial Free Standing Enclosures: 20" X 20" to 50" X 40"
|
![]() |
(Multibox / MultiboxG) Polycarbonate Electronic Enclosures: 2.5" X 2.5" to 14" X 10"
|
![]() |
(Multibox) Polystyrene Electronic Enclosures: 2.5" X 2.5" to 14" X 10"
|
![]() |
(MultiboxG) ABS Plastic Electronic Enclosures: 3" X 3" to 12" X 9"
|
![]() |
(VM) Small Electrical Enclosures: 4" X 3" to 9" X 3"
|
![]() |
(VMS) Polycarbonate Modular Enclosures: 12" X 8" to "24" X 16"
|
![]() |
(Series 55) Small Junction Box Enclosures: 4" X 4" to 8" X 6"
|
![]() |
(Flex-O-Box) 4 Inch Junction Box: 4" X 4"
|
![]() |
Outdoor Pedestal Enclosures: 13" X 17" to 44" X 56" |
![]() |
Enclosure Accessories |
![]() |
General Electric IEC Controls |